Modular temperature controllers consist of one control module and up to seven expansion modules to support up to eight independent control loops. Each module accepts thermocouple, RTD, mA, mV, or voltage inputs and provide two outputs for alarming or PID, On/Off, Ramp/Soak, or manual control modes.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
SOLO modular temperature controllers feature a compact, snap-together design that allows users to add additional controllers as needed. Each controller can be configured with a different control mode and output type, making it possible to tailor a system to the application's specific requirements. These modular temperature controllers offer the same functionality as the SOLO standard controllers but at a lower price.
Priced at
$79.00
(SLM1-C)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings