Physical barriers surrounding dangerous machinery are a primary means of injury prevention for personnel. Machine guarding systems provide a physical barrier between workers and dangerous equipment. Panels, posts, doors, and accessories are available to complete a machine guarding installation.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
The Velox safety machine guarding system by Husky Rack and Wire is the industry's fastest-installed machine guarding system, with installation times four times faster than others. Versatile and affordable, Velox machine guarding offers design flexibility to create a safe work environment protecting workers and equipment, and is designed to meet regulatory safety standards as outlined by OSHA, ANSI, Robotic Industry Association (RIA), Canadian Standards Association (CSA), ISO, and others.
For part listings and specifications, go to Shop Now
Machine guarding panels are the actual barrier between personnel and dangerous equipment. These panels are available in 24-inch and 66-inch heights and can be combined to create a barrier plane height of 90 inches.
Machine guarding posts provide the structure to mount machine guarding panels and doors. They offer a secure attachment to the floor and help create a sturdy and secure barrier.
Machine guarding doors provide an access point to an area protected by safety barriers.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings