Filter Results Clear All
You've selected:
> Safety > Machine Guarding > Panels
  •   Shop  
  •   Overview  
Panels
Panels for Machine Guarding Systems

Machine guarding panels are the primary component of a protective safety installation, creating the walls that constitute a physical barrier between workers and hazardous equipment. Panels are available in 66- and 24-inch heights and various widths, and are easily cut to fit in the field.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Panels
Panels
Posts
Posts
Doors
Doors
Machine Guarding Accessories
Machine Guarding Accessories
Shop Now

Machine Guarding

Category Selection

  • Machine Guarding Panels
  • Machine Guarding Posts
  • Machine Guarding Doors
  • Machine Guarding Accessories

The Velox safety machine guarding system by Husky Rack and Wire is the industry's fastest-installed machine guarding system, with installation times four times faster than others. Versatile and affordable, Velox machine guarding offers design flexibility to create a safe work environment protecting workers and equipment, and is designed to meet regulatory safety standards as outlined by OSHA, ANSI, Robotic Industry Association (RIA), Canadian Standards Association (CSA), ISO, and others.

For part listings and specifications, go to Shop Now

Machine Guarding Panels

Machine Guarding Panels

Machine guarding panels are the actual barrier between personnel and dangerous equipment. These panels are available in 24-inch and 66-inch heights and can be combined to create a barrier plane height of 90 inches.

  • Available in widths from 6 to 94 inches
  • Easily cut in the field for a custom-width panel
  • Constructed from 8 gauge carbon steel with powder coating
  • 2 x 2-inch grid pattern

Starting at
$45.50
(X00624)

Machine Guarding Posts

Machine Guarding Posts

Machine guarding posts provide the structure to mount machine guarding panels and doors. They offer a secure attachment to the floor and help create a sturdy and secure barrier.

  • Line/corner models which work in straight lines or for 90° outside corners
  • Adjustable corner models for irregular corners that aren't 90° and inside corners
  • Door posts for securing swing or slide doors
  • Made from sturdy carbon steel and powder-coated yellow
  • Slotted to accept Velox panel clips

Starting at
$89.00
(XG5506)

Machine Guarding Doors

Machine Guarding Doors

Machine guarding doors provide an access point to an area protected by safety barriers.

  • Swing-out models in right- or left-hinged configurations, in 36- through 90-inch widths and 72- and 96-inch heights
  • Double hinged swing-out models in 72 x 72 inch or 96 x 72 inch sizes
  • Slide-open models, right- or left-hand configurations, in 36- to 60-inch widths and 72-inch height
  • Double slide-open models in 72- or 96-inch widths, and 72-inch height
  • Made from sturdy powder-coated carbon steel
  • Doors include all necessary posts, panels and hardware

Starting at
$537.00
(XGC220366-091)

Machine Guarding Accessories

Machine Guarding Accessories

Machine guarding accessories include mounting clips in both horizontal and vertical styles. Note that these accessory clips are only necessary when a panel has been cut from its original width.


Shop Now