Safety light curtains use an array of photoelectric beams to sense intrusion into a plane of detection, offering protection where a process may require open and frequent access. Type 4 / Category 4 curtains achieve high fault tolerance through redundancy/monitoring.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Light curtains protect personnel from harm and machinery from damage by utilizing an array of photoelectric beams to sense intrusion into a protected area and remove power from dangerous equipment. Safety light curtains are available for finger protection, hand protection, and body protection (access control). Type 4 / Category 4 curtains achieve high fault tolerance through redundancy/monitoring. Products are available from Contrinex, ReeR, Datasensing, and Datalogic, and include:
For part listings and technical specifications, go to Shop Now
Newest Additions!
Finger protection safety light curtains have a tight beam pattern with a 14mm resolution (spacing) and are designed to detect objects as small as a human finger.
Newest Additions!
Hand protection safety light curtains have a beam pattern with a 30mm resolution (spacing) and are designed to detect objects as small as the human hand.
Newest Additions!
Body protection safety light curtains have a beam pattern with 300 or 400mm resolution (spacing) and are designed to detect persons or other larger objects when they intrude into a protected area.
Mirrors allow a single pair of light curtains to protect multiple sides of an area and reduce the number of sender/receiver pairs needed. Protective columns protect a light curtain from damage and misalignment due to being hit by machinery or personnel.
Muting allows for the temporary suspension of a safety light curtain's function during the cycle of a machine/process when no hazard exists, or when objects are intentionally entering or leaving the area. For example, muting can disarm the safety function when pallets on a palletizing machine are exiting the protected area. Pre-configured and pre-wired muting arms and sensors are available to work with a wide selection of light curtains.
Newest Additions!
A full assortment of safety light curtain accessories is available to assist with installation, adjustment, configuration, and testing.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings