Cookies are not enabled on your browser.
Muting arms for safety light curtains prevent personnel access but can allow other objects access to the protected area. Bracket sets make installation easy. Individual muting sensors are also available for non-standard applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.






Category Selection
Light curtains protect personnel from harm and machinery from damage by utilizing an array of photoelectric beams to sense intrusion into a protected area and remove power from dangerous equipment. Safety light curtains are available for finger protection, hand protection, and body protection (access control). Type 4 / Category 4 curtains achieve high fault tolerance through redundancy/monitoring. Products are available from Contrinex, ReeR, Datasensing, and Datalogic, and include:
For part listings and technical specifications, go to Shop Now
Finger protection safety light curtains have a tight beam pattern with a 14mm resolution (spacing) and are designed to detect objects as small as a human finger.
Hand protection safety light curtains have a beam pattern with a 30mm resolution (spacing) and are designed to detect objects as small as the human hand.
Body protection safety light curtains have a beam pattern with 300 or 400mm resolution (spacing) and are designed to detect persons or other larger objects when they intrude into a protected area.
Mirrors allow a single pair of light curtains to protect multiple sides of an area and reduce the number of sender/receiver pairs needed. Protective columns protect a light curtain from damage and misalignment due to being hit by machinery or personnel.
Muting allows for the temporary suspension of a safety light curtain's function during the cycle of a machine/process when no hazard exists, or when objects are intentionally entering or leaving the area. For example, muting can disarm the safety function when pallets on a palletizing machine are exiting the protected area. Pre-configured and pre-wired muting arms and sensors are available to work with a wide selection of light curtains.
A full assortment of safety light curtain accessories is available to assist with installation, adjustment, configuration, and testing.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings