Fuse holders facilitate fusing solutions for system and component protection. Most fuse holders are offered in single, fixed-multiple, or modular styles to satisfy industrial overcurrent protection applications, compatible with many fuses.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Modular and terminal block style fuse holders provide a convenient, space-saving DIN-rail mount solution for completing overcurrent protection circuits. They are available for a variety of fuse types ranging from 0.032A, 5mm fast-acting glass fuses to 60A, time-delay Class J fuses.
For part listings and specifications, go to Shop Now
Space-saving circuit protection terminal blocks are DIN-rail mountable fuse holders available in a variety of voltage ratings, with or without an LED indicator. These devices hold a replaceable fuse and are available in bulk or convenience quantities.
Modular fuse holders for Class CC, Midget, and Class J fuses help complete overcurrent protection circuits for industrial systems. Fuse holders are available in 1-, 2-, or 3-pole models with up to 60A capacities, and can be DIN-rail or panel mounted, depending on the part.
Fuse holder accessories for 1- or 3-pole Edison EHM or EHCC series fuse holders include components that can be used to connect up to (57) holders:
Starting at
$12.50
(EB1P100M3)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings