Cookies are not enabled on your browser.
Modular fuse holders for Class CC, Midget, and Class J fuses help complete overcurrent protection circuits for industrial systems. Fuse holders are available in 1-, 2- or 3-pole models with up to 60A capacities, and can be DIN-rail or panel mounted, depending on the part.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Finger-safe modular fuse holders are available in 1-, 2-, and 3-pole form factors, and accommodate wire sizes up to 1 AWG (depending on model). Models with blown fuse indicators allow operators to quickly identify fuses that need to be replaced.
For part listing and specifications, go to Shop Now
Compact fuse holders for Class CC and Midget fuses provide a convenient, cost-effective solution for fused connections in power or control circuits, electronic equipment, lighting applications, etc.
Starting at
(57010015-1PK)
Edison 600V-rated CH series Class J fuse holders are ideal for fused connections in motor control circuits and are available with 30A or 60A capacities.
Starting at
/6pk.
(CH30J1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings