IEC magnetic contactors provide compact electrically-operated load control and are available in capacities up to 400A. Miniature contactors offer high horsepower ratings in a small footprint.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Contactors are specialty relays used to switch higher-current electrical circuits. They are ideal for load control and are typically used for motor applications where overcurrent protection is not required. Fuji Electric, Schneider Electric, WEG Electric, and our own AutomationDirect and IronHorse brand contactors are available in a wide selection of AC/DC coil voltages and amperage ratings.
For part listings and specifications, go to Shop Now
Miniature IEC magnetic contactors are used for switching and controlling motors and other loads. These units are ideal for space-limited installations and provide more horsepower in a smaller space.
IEC safety contactors feature mechanically-linked and mirror contacts to provide safe operation of machines and equipment. Mechanically-linked contacts ensure that normally open and normally closed auxiliary contacts can never be closed simultaneously. Mirror contacts offer a way for safety circuits to reliably monitor the status of the main contacts.
Newest Additions!
IEC magnetic contactors are well-suited for switching and controlling high-current motors and other heavy loads in industrial applications. Contactors are available with AC or DC coils and are offered in a wide selection of voltage ratings.
A wide variety of accessories is available for magnetic contactors, including:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings