Filter Results Clear All
You've selected:
> Wiring Solutions > ZIPLink Pre-Wired Co... > ZIPLink Specialty Modules & Cables
  •   Shop  
  •   Overview  
ZIPLink Specialty Modules & Cables
ZIPLink Specialty Modules and Accompanying Cables

Need help selecting a ZIPLink?
Use our selector tool to configure and order.

The ZIPLink wiring solution offers several specialized termination modules, including communication adapters, feedthrough, and distribution modules as well as relay and transorb modules. Accompanying ZIPLink cables for specialty modules are available.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Productivity1000 ZIPLinks
Productivity1000 ZIPLinks
Productivity2000 ZIPLinks
Productivity2000 ZIPLinks
Productivity3000 ZIPLinks
Productivity3000 ZIPLinks
BRX Series ZIPLinks
BRX Series ZIPLinks
Do-more H2 Series PLC ZIPLinks
Do-more H2 Series PLC ZIPLinks
DirectLogic 05/06 PLC ZIPLinks
DirectLogic 05/06 PLC ZIPLinks
DirectLogic 205 PLC ZIPLinks
DirectLogic 205 PLC ZIPLinks
DirectLogic 305 PLC ZIPLinks
DirectLogic 305 PLC ZIPLinks
DirectLogic 405 PLC ZIPLinks
DirectLogic 405 PLC ZIPLinks
CLICK PLC ZIPLinks
CLICK PLC ZIPLinks
ZIPLink Specialty Modules & Cables
ZIPLink Specialty Modules & Cables
Connector Cables (Complete List)
Connector Cables (Complete List)
Connector & Communications Modules (Complete List)
Connector & Communications Modules (Complete List)
Shop Now

ZIPLink Specialty Modules & Cables

In addition to standard feedthrough and fused PLC I/O connection modules, the ZIPLink wiring solution also offers specialty modules including those with relay outputs and communication capabilities.

For part listings and specifications, go to Shop Now

Learn More

24 VDC Stand-Alone Relay Modules

Single and four-socket 24 VDC stand-alone relay modules use plug-in relays for switching high current (10A) loads. Relays are included with the ZIPLink modules.

Starting at

(ZL-RLS1-24)

Learn More

24 VDC and 120 VAC Transorb Modules

ZIPLink transorb diode modules are 8-channel devices used to suppress counterelectromotive force (CEMF) generated by switching inductive loads, which can cause unexpected PLC system shutdowns.

Starting at

(ZL-TSD8-24)

Learn More

RJ12 and RJ45 Feedthrough Modules

The ZIPLink RJ12 and RJ45 feedthrough modules provide convenient break-out of wiring to terminal blocks.

Starting at

(ZL-RTB-RJ12)

Learn More

120 VAC Stand-Alone Relay Modules

AC-powered stand-alone relay modules provide isolation, switch high current (10A) loads, and are offered in single or 4-socket modules. Relays are included with the modules.

Starting at

(ZL-RLS1-120)

Learn More

D-Sub Feedthrough Modules

Available in 9-pin, 15-pin or 25-pin versions; these ZIPLink connector modules provide a fast, convenient method of transitioning between DSub connectors and field wiring through the use of screw terminals.

Starting at

(ZL-RTB-DB09)

Learn More

Communications Port Adapters

These ZIPLink communication adapters provide fast and convenient screw terminal connections for D-sub ports on the DL06 PLC, D2-250-1, and D2-260 CPUs or any other compatible device. The ZL-CMA15L adapter offers transmit and receive LEDs, a jumper selectable network termination resistor, and circuit surge protection.

Starting at

(ZL-CMA15)

Learn More

Communication Distribution Modules

ZIPLink RJ12 multi-port distribution modules allow RS485 multi-drop connections, providing serial network communication links to several devices at once including AC drives and PLCs.

Starting at

(ZL-CDM-RJ12X4)

Learn More

Accessories

Replacement relays are offered with a 24 VDC coil or 120 VAC coil and are for use with the ZIPLink relay modules. (Sold in packages of 4).

Starting at

(ZL-RELAY-24X4)


Shop Now