Filter Results Clear All
You've selected:
> Wiring Solutions > ZIPLink Pre-Wired Connection Cables & Modules
  •   Shop  
  •   Overview  
ZIPLink Pre-Wired Connection Cables & Modules
ZIPLink Pre-Wired Connection Cables and Modules

Need help selecting a ZIPLink?
Use our selector tool to configure and order.

Why spend the time wiring each PLC I/O point to a terminal when you can get them prewired? ZIPLink pre-wired cables and modules save valuable time, keep your installation clean and efficient, and use half the space at a fraction of the cost of standard terminal blocks.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Productivity1000 ZIPLinks
Productivity1000 ZIPLinks
Productivity2000 ZIPLinks
Productivity2000 ZIPLinks
Productivity3000 ZIPLinks
Productivity3000 ZIPLinks
BRX Series ZIPLinks
BRX Series ZIPLinks
Do-more H2 Series PLC ZIPLinks
Do-more H2 Series PLC ZIPLinks
DirectLogic 05/06 PLC ZIPLinks
DirectLogic 05/06 PLC ZIPLinks
DirectLogic 205 PLC ZIPLinks
DirectLogic 205 PLC ZIPLinks
DirectLogic 305 PLC ZIPLinks
DirectLogic 305 PLC ZIPLinks
DirectLogic 405 PLC ZIPLinks
DirectLogic 405 PLC ZIPLinks
CLICK PLC ZIPLinks
CLICK PLC ZIPLinks
ZIPLink Specialty Modules & Cables
ZIPLink Specialty Modules & Cables
Connector Cables (Complete List)
Connector Cables (Complete List)
Connector & Communications Modules (Complete List)
Connector & Communications Modules (Complete List)
Shop Now

ZIPLink Pre-Wired Connection Cables & Modules

PLC I/O wiring can be a very time-consuming task. Wiring each point on every I/O module to a field connection terminal strip can take hours or even days. The ZIPLink wiring solution eliminates the need for hand wiring every I/O point in the control panel. Simply plug one end of a ZIPLink pre-wired cable into a supporting PLC or I/O module and the other end into a ZIPLink connector module and all the connections are made. Connect field wiring to the connector module and the I/O circuits are complete.

ZIPLinks can also be used for AutomationDirect drives, including the GS series, DuraPulse, and SureServo AC drives as well as third party devices.

With ZIPLinks, panel design and layout are simplified, wiring time and errors are significantly reduced, troubleshooting and maintenance is easier, and panel appearance/organization is greatly improved.

The ZIPLinks wiring system provides:

  • Prewired cables
  • DIN-rail mounted modules
  • Various connection options including color-coded pigtails with soldered wire tips
  • I/O-specific adhesive label strips for quick marking and blank labels for third party product labeling

A variety of ZIPLink connector and communication modules, as well as connector cables, are also available to provide easy and reliable connections to various industrial control devices/networks.

For part listings and specifications, go to Shop Now

Learn More

Productivity1000 ZIPLinks

Compatible terminal block modules and PLC-specific cables are available for P1000 PLCs.

Starting at

(ZL-RTB20)

Learn More

Productivity2000 ZIPLinks

Compatible terminal block modules and PLC-specific cables are available for P2000 PLCs.

Starting at

(ZL-RTB20)

Learn More

Productivity3000 ZIPLinks

Compatible terminal block modules and PLC-specific cables are available for P3000 PLCs.

Starting at

(ZL-RTB20)

Learn More

BRX Series ZIPLinks

Compatible terminal block modules and PLC-specific cables are available for BRX PLCs.

Starting at

(ZL-RTB20)

Learn More

Do-more H2 Series PLC ZIPLinks

Compatible terminal block modules and PLC-specific cables are available for Do-more H2 series PLCs.

Starting at

(ZL-RTB20)

Learn More

DirectLOGIC 05/06 PLC ZIPLinks

Compatible terminal block modules and PLC-specific cables are available for DL05/06 PLCs.

Starting at

(ZL-RTB20)

Learn More

DirectLOGIC 205 PLC ZIPLinks

Compatible terminal block modules and PLC-specific cables are available for DL205 PLCs.

Starting at

(ZL-RTB20)

Learn More

DirectLOGIC 305 PLC ZIPLinks

Compatible terminal block modules and PLC-specific cables are available for DL305 PLCs.

Starting at

(ZL-RTB20)

Learn More

DirectLOGIC 405 PLC ZIPLinks

Compatible terminal block modules and PLC-specific cables are available for DL405 PLCs.

Starting at

(ZL-RTB20)

Learn More

CLICK PLC ZIPLinks

Compatible terminal block modules and PLC-specific cables are available for CLICK/CLICK PLUS PLCs.

Starting at

(ZL-RTB20)

Learn More

ZIPLink Specialty Modules and Cables

ZIPLink specialty modules provide more functionality than standard feedthrough and fused I/O modules including ones with relay outputs and communication modules that offer signal conversion and distribution.

Starting at

(ZL-CMA15)

LEARN MORE
Learn More

ZIPLink Connector Cables (Complete List)

A complete listing of available ZIPLink cables with different lengths and connection options for PLC-specific, VFD, servo, stepper, and communication connections.

Starting at

(ZL-RJ12-CBL-2)

LEARN MORE
Learn More

ZIPLink Connector and Communication Modules (Complete List)

A complete listing of available ZIPLink modules including feedthrough, fused, relay output, communication modules, and more.

Starting at

(ZL-CMA15)

LEARN MORE

Shop Now