Cookies are not enabled on your browser.
A wide selection of insulating mastic and splicing electrical tape ensures flexibility in choosing the best product for any project. A range of backings including glass cloth, dacron fabric, and EPR allow for ease of application and improved versatility in the field.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.


Insulating mastic and splicing tapes are ideal for applications requiring greater adhesion and sealing properties and/or higher voltage ratings than what basic vinyl tape provides. These tapes are available in various types for specific purposes and are engineered for indoor and outdoor use and to maintain superior conformability without compromising durability and quality.
For part listing and specifications, go to Shop Now
Plymouth Rubber® Plyseal® is a 3.2 mm self-bonding, insulating mastic used for insulating and sealing all types of overhead and direct buried electrical connections up to 600 volts. This tape has superior adhesion to metals and cable insulations/jackets with no adverse effect on polymeric conducting shields, and is ideal for water sealing ductwork, cable ends, and all types of splices.
Priced at
(PR-2626-1)
Plymouth Rubber® 150 ASTM splicing compound rubber tape is a 30 mil self-amalgamating, low voltage tape that can be used in conjunction with a jacketing tape to insulate cable splices through 2kV. This tape is compatible with low and high-density polyethylene and polypropylene cables, and all rubber and PVC cable elements. This tape conforms easily and self-amalgamates into a homogenous, void-free mass to provide an effective moisture seal.
Starting at
(PR-2006-1)
Plymouth Rubber® 17 Plyshield® tape is an ethylene propylene rubber-based, self-amalgamating and conducting tape ideal for use on power cable where accommodation for expansion and contraction due to load cycling is important. This tape has excellent stretch and allows conformability to complex shapes, and is compatible with all extruded dielectric cable insulations.
Starting at
(PR-2104-1)
Plymouth Rubber® 20 Plysil® silicone rubber tape is a self-amalgamating, chemically cross-linked silicone rubber tape, triangular in cross-section, and features a center line for precise half-lapping. This tape fuses into a solid mass within minutes of application and does not use adhesive coating, which offers a non-contaminating self-cleaning surface that maintains a high tracking resistance.
Priced at
(PR-3455-1)
Plymouth Rubber® 61 and 61A varnished dacron fabric tapes possess exceptionally high dielectric strength as well as superior flexibility and conformability. 61A adds a thermosetting acrylic, pressure-sensitive adhesive applied on one side.
Starting at
(PR-1101-1)
Plymouth Rubber® 77 Plyglas Rubber® fabric tape consists of a woven glass cloth that boasts a thermosetting rubber-based pressure-sensitive adhesive. This tape is ideal for insulating and protecting high-temperature connections on solid dielectric cable.
Priced at
(PR-3456-1)
Plymouth Rubber® L969 Plyvolt® is an ethylene-rubber-based high-voltage tape with excellent electrical, chemical, and physical properties. This self-amalgamating tape permits much quicker taping speeds and yields a uniform, void-free build-up.
Starting at
(PR-2211-1)
Plymouth Rubber® VM self-bonding mastic tape is a self-fusing mastic compound with an all-weather, premium vinyl backing used for insulating and water sealing electrical connections through 600 volts. This tape provides excellent electrical properties, superior adhesion, moisture and chemical resistance, and is ideal for insulating overhead and direct buried low voltage connections, motor lead connections, and cable and conduit repair.
Priced at
(PR-2609-1)
Plymouth Rubber® W963 Plysafe® is a 30 mil ethylene propylene rubber, self-amalgamating high voltage tape ideal to insulate and jacket splices through 69kV. This tape amalgamates quickly, yielding a void-free, electrically stable build-up, and is ideal for waterproofing.
Priced at
(PR-2117-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings