Liquid-tight flexible metal conduits (LFMC) are designed to protect electrical wiring in environments exposed to water, oil, chemicals, or physical damage. Their flexible metal core allows easy routing around obstacles, while the liquid-tight outer jacket seals out moisture.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Electrical conduit provides a routing channel for electrical wires and excellent protection from abrasion, sunlight, mild acids, alkaline, and oils.
For part listing and specifications, go to Shop Now
Newest Additions!
Atkore Type LFNC-B non-metallic liquid-tight flexible conduit is a raceway with a smooth polyvinyl chloride (PVC) inner surface and a rigid PVC spiral core for strength.
Electri-Flex Type NM flexible conduit provides excellent wire protection with a helically wound integral construction containing a spiral of rigid PVC reinforcement embedded within the wall.
Newest Additions!
Atkore Type LFMC (UL) liquid-tight flexible steel conduit features a hot-dipped, zinc-galvanized, low-carbon steel core that provides ample protection in hazardous wet, dry, or oily environments.
Electri-Flex Type LA flexible metal conduit offers outstanding protection against wet or oily conditions in exposed or concealed locations.
Electri-Flex Type ATLA is designed specifically for extreme environments. This conduit remains flexible at low temperatures, is flame retardant, and resists aging at elevated temperatures.
Southwire flexible metal conduit is helically formed to withstand impact and crushing forces.
Alflex™ Type RWA (Reduced Wall Aluminum) is manufactured with a lightweight, high-strength aluminum alloy with built-in flexibility for simplified positioning.
Galflex™ Type RWS (Reduced Wall Steel) is manufactured with a galvanized, corrosion-resistant, high-strength steel alloy to provide reliable mechanical protection for conductors and cable.
Liquid-tight metallic fittings are used to positively bond the conduit to a box or enclosure. These fittings are made to fit flexible metallic and non-metallic liquid-tight conduit and can be used in hazardous locations.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings