Cookies are not enabled on your browser.
Cable/hose drag chains provide safe and secure wire, cable, and hose management for systems requiring constant motion, facilitating routing, protection and/or organization. Drag chains are available in various sizes and bend radius tolerances to meet specific needs.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
igus 2500 series cable / hose drag chains feature a snap-open mechanism along the chain's outer radius to allow convenient access to the chain's channel after installation. The hinged crossbar can be swiveled by more than 180° on both sides; this feature provides for lightning-fast closure by hand and a secure fit without additional locking devices.
Murrplastik MP3000 series cable/hose drag chains feature hinge and latch crossbars, saving time by allowing cables and hoses to be added or replaced after chain installation.
Murrplastik MP18 series cable / hose drag chains offer a hinge and latch design that allows quick and easy installation of new cables, without requiring cable/connector disassembly. In addition, the versatile design allows for various installation configurations, including parallel, overlap, circular, and many more.
Murrplastik MP10 series cable / hose drag chains feature open slots that allow smaller cables and hoses to be added or replaced after installation. The MP10 chain is packaged in chain lengths of .5m [1.6ft] (33 connected links) and may be shortened or extended to fit the application.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings