Cookies are not enabled on your browser.
Port adapters allow for a proper fitting to the inlet of a modular process valve assembly or to the outlet of a valve module. Mounting hardware is included with inlet port adapters but is sold separately for the outlet port adapters. Blank and special-purpose end caps are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
CITO StackFlow series modular process valve port adapters allow for the connection of a common media source to the inlet of a valve bank assembly, or an output connection to the outlet of an individual valve module. In addition to providing simple process connections, options are available with flow controls and embedded temperature or pressure gauges. All components are proudly made in the USA.
For part listing and specifications, go to Shop Now
CITO StackFlow series end caps can mount to the modular assembly's left- or right-hand inlet. Caps can be blank or have an integral temperature or pressure gauge and are constructed of glass-filled nylon. All mounting hardware is included.
Starting at
(SF-5420-K)
CITO StackFlow series body inlet port adapters are constructed from machined brass and available in sizes from 1/2" NPT to 1-1/2" NPT. All mounting hardware is included.
Priced at
(EC-3401-K)
CITO StackFlow series outlet port adapters are constructed from machined brass and available in sizes from 1/8" NPT to 1" NPT. Multi-port adapters are available for some sizes. Mounting hardware is sold separately.
Priced at
(EC-2011)
CITO StackFlow series flow controls are constructed from machined brass and mount to the outlet of StackFlow bodies. The thumbscrew allows for easy control of fluid flow. Mounting hardware is sold separately.
Starting at
(VC-2902)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings