Cookies are not enabled on your browser.
Components to create a modular process valve assembly include solenoid or manual valves and distribution blocks. Inlet and outlet port adapters are sold separately. These valves support various types of media.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
CITO StackFlow series valve bank assemblies are constructed using durable modular process valves and distribution blocks to offer a reliable and flexible solution for a variety of fluid handling applications such as water, coolant or oil (not for use with air or gases). CITO valves are known for providing precise, customizable control and efficient operation. Each modular valve includes common inlets at each end and an outlet discharge at the bottom. Manual and solenoid valves are available, as well as distribution blocks that can all be included in the same assembly. All components are proudly made in the USA.
For part listing and specifications, go to Shop Now
The CITO StackPort series modular distribution block is used when an extra output is needed without a valve.
Priced at
(SP-1000-BR)
CITO StackShort and StackFlow series modular manual valves are high-quality ball valves, available with or without a temperature gauge and with or without a flow indicator. Inlet and outlet port adapters are sold separately.
Starting at
(SS-1000-BR)
CITO StackValve series solenoid valves are robust diaphragm process valves with a high flow coefficient. The modular design allows them to be combined with other StackValve manual or solenoid valves to share a common fluid supply. Inlet and outlet port adapters are sold separately.
Priced at
(SV-1024-30-H)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings