Cookies are not enabled on your browser.
Load cells convert force into electrical signals for weight measurement. Bending beam cells offer precise bending-induced force measurement. Tension and compression cells measure forces in both directions, while single-point load cells support off-center loads and are ideal for platform scales.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Load cells are precision sensors that convert mechanical force into electrical signals using internal strain gauges to sense minute deformations in a metal element. As force is applied, these deformations alter the electrical resistance, which provides high-resolution measurement signals for monitoring and control systems. From compact machinery to large-scale automation, load cells offer accuracy, durability, and easy integration.
For part listing and specifications, go to Shop Now
When space is limited, but accuracy can't be compromised, think platform scales, mobile equipment, or retrofitted machinery, Laumas CBL series low-profile compression load cells provide a compact footprint that can fit into tight spaces without sacrificing performance.
Starting at
(CBL250)
For systems that require both tension and compression, such as suspended tanks, conveyor systems, or dynamic weighing, Laumas CTL series tension/compression load cells offer a flexible, space-saving solution. Their compact, bi-directional design enables the measurement of push or pull forces with a single sensor, making them ideal for OEM machinery and custom installations.
Starting at
(CTL100)
Laumas FCAL series bending beam load cells are engineered for high performance in demanding industrial environments, combining precision and stability in a compact, rugged design. They deliver reliable single-direction, bending-induced force measurement and excel in applications such as tank weighing, conveyors, and batching where accuracy and durability are essential.
Starting at
(FCAL50)
New!
Sensy 2172L series single point load cells provide precise, reliable weight measurement in space-limited applications. They are most commonly used in platform weighing applications, delivering exceptional performance with off-center loads and ensuring accurate and repeatable measurements anywhere on the platform.
Starting at
(2172L-20KG-A3-K)
New!
Sensy 2782 series tension/compression load cells are built for push/pull applications in harsh environments. Their precision and versatility, combined with a compact design, make them easy to integrate and perfect for saving space. With overload protection in both tension and compression, they deliver durable and reliable performance in applications such as weighing hoppers and monitoring conveyor belts.
Starting at
(2782-10DAN-0.1-B)
New!
Sensy 5510 series shear beam load cells are engineered to provide the durability and precision required for reliable, high-capacity weighing in industrial applications. They are easy to install, ensure stable performance, and are suitable for a wide range of applications, including tank scales, conveyor systems, or multi-cell platforms.
Starting at
(5510-500KG-A3-K)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings