Cookies are not enabled on your browser.
Transmitters convert load cell outputs to analog or discrete signals, or data via several transmission choices, including a built-in Webserver for remote access. Certain panel meters and PLC IO modules also accept load cell inputs. Many of these devices provide batch, tare, and alarm functions.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Load cells produce precise electrical signals, many of which are in the millivolt range, that directly represent applied mechanical force or weight measurements. These raw signals often require further processing to meet the demands of industrial environments. Intervening electronics are essential for conditioning and converting load cell signals into standardized formats suitable for monitoring, display, and control in real time.
For part listing and specifications, go to Shop Now
Digital panel meters provide accurate, real‑time process readings on high‑visibility digital displays, with options for multiple input types, alarm functions, and analog or discrete outputs to support reliable industrial monitoring and control.
Starting at
(DPM3-AT-H)
The LS Electric load cell input module gives XGB PLCs the capability to work seamlessly with any weighing application that uses load cells.
Priced at
(XBF-LD02S)
Accurate measurement relies on reliable signal conversion, and the Laumas TLB4 series transmitters streamline this process, bridging the gap between sensors and control systems with precision and speed for analog, digital PLC, and networked control architectures.
Starting at
(TLB4)
Laumas TLE analog load cell transmitters simplify integration with basic systems by converting any raw millivolt/Volt load cell signal to a scaled analog output or serial message (via Modbus RTU). The embedded rotary knob and integrated display streamline calibration, eliminating the need for external meters.
Starting at
(TLE)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings