Cookies are not enabled on your browser.
Measuring light grids detect and measure various sized and shaped objects as they pass through the target area. With discrete and analog outputs, they can sense presence and measure object height anywhere within the controlled height of the sensor array. (Not for use as safety light curtains)
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Unlike detection light grids that only detect an object's presence within the grid, measuring light grids also measure the object's height. These grids provide a proportional analog output or communication signal to a controller and are ideal for:
These devices require a sender (emitter) and receiver, and may be sold as individual components or as a pair.
For part listing and specifications, go to Shop Now
Micro Detectors CX2 series light grids feature a rugged aluminum housing and offer advanced features such as parallel beams, crossed beams, and blanking function to increase reliability, reduce false triggering, and provide flexible configuration options.
Starting at
(CX2E0RF-10-016V)
ReeR Micron series light grids with analog outputs are compact sensing devices for precision measurement and positioning tasks. They are configurable via free, easy-to-use software that offers an extensive parameter selection.
Starting at
(MI303-AC)
ReeR Micron series light grids with IO-Link compatibility offer precise object detection, measurement, and identification. These versatile industrial sensors provide remote, on-the-fly parameter changes, advanced warnings of potential issues, and flexible setup, with protected heights and beam spacings to suit a variety of applications.
Starting at
(MI303-IOL)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings