Cookies are not enabled on your browser.
Detection light grids are perfect for sensing objects at random positions as they pass through the target area, with simple NO/NC selectable discrete outputs. Multi-beam photoeye arrays detect presence anywhere within the controlled height of the sensor array. (Not for use as safety light curtains)
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Non-safety detection light grids, also known as light curtains, are optoelectronic sensors used in industrial automation for a variety of non-safety related tasks, such as:
These devices from Micro Detectors, ReeR, and ProSense require a sender (emitter) and receiver, and may be sold as individual components or as a pair.
For part listing and specifications, go to Shop Now
Micro Detectors BX80 series detection light grids feature rugged thermoplastic housings and are designed for industrial applications such as conveyor belt monitoring, packaging machines, and access control.
Components starting at
(BX80S-10-0H)
Micro Detectors CX0 series detection light grids are easy to install and feature a fast response time with high accuracy and repeatability.
Starting at
(CX0E1RP-10-016V)
ProSense FLG series detection light grids offer a cost-effective solution for object detection, featuring a simple setup with no programming required. They have no dead zone on the full detection height and are suitable for a variety of applications, such as material handling, counting, and warehousing.
Starting at
(FLG-A46-0280)
ReeR Micron series light grids with push-pull complementary outputs provide a simple way to determine whether an object is in the light grid's field of view. The outputs can be used to activate or stop a machine, or trigger an alarm.
Starting at
(MI153-C)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings