Filter Results Clear All
You've selected:
> Sensors / Encoders > Current & Voltage Sensors (AC & DC) > DC Current Switches
  •   Shop  
  •   Overview  
DC Current Switches
DC Current Switches

DC current switches combine a Hall effect sensor, signal conditioner and limit alarm into a single package for monitoring applications up to 100A. These switches offer user-selectable current input ranges, a choice of N.O. solid-state or SPDT relay outputs, and removable terminal blocks.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
1-Phase AC Current Transducers
1-Phase AC Current Transducers
3-Phase AC Current Transducers
3-Phase AC Current Transducers
DC Current Transducers
DC Current Transducers
AC Current Switches
AC Current Switches
DC Current Switches
DC Current Switches
AC Current Indicator
AC Current Indicator
Current Transducer & Switch Combination
Current Transducer & Switch Combination
Current Transformers
Current Transformers
Voltage Transducers
Voltage Transducers
3-Phase AC Voltage Transducers
3-Phase AC Voltage Transducers
Current & Voltage Sensors Accessories
Current & Voltage Sensors Accessories
Shop Now

Multi-Range DC Current Switches

Multi-Range DC Current Switches

AcuAMP DCS100 series fixed-core DC current switches use jumper-selectable input ranges and a potentiometer-adjustable setpoint to deliver discrete outputs based on the monitored current. They are well suited for detecting over- or under-current conditions in DC-powered systems, especially those with power supplies or backup batteries.

  • Jumper-selectable input current ranges up to 100A
  • Measures positive or negative current
  • Adaptive hysteresis is 5% of setpoint, allowing closer control
  • Normally open solid-state or SPDT relay outputs
  • Output is magnetically isolated from the input to ensure safety and prevent voltage drop

Starting at
$124.00
(DCS100-AE-24-F)

For part listings and specfications, go to Shop Now


Shop Now