Filter Results Clear All
You've selected:
> Sensors / Encoders > Current & Voltage Sensors (AC & DC) > AC Current Switches
  •   Shop  
  •   Overview  
AC Current Switches
AC Current Switches

AC current switches offer fixed or adjustable trip points, sensing ranges up to 400 Amps, fixed- or split-core mounting styles, and a variety of features such as a digital setpoint display, solid-state outputs, or field-adjustable time delayed outputs to minimize nuisance trips.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
1-Phase AC Current Transducers
1-Phase AC Current Transducers
3-Phase AC Current Transducers
3-Phase AC Current Transducers
DC Current Transducers
DC Current Transducers
AC Current Switches
AC Current Switches
DC Current Switches
DC Current Switches
AC Current Indicator
AC Current Indicator
Current Transducer & Switch Combination
Current Transducer & Switch Combination
Current Transformers
Current Transformers
Voltage Transducers
Voltage Transducers
3-Phase AC Voltage Transducers
3-Phase AC Voltage Transducers
Current & Voltage Sensors Accessories
Current & Voltage Sensors Accessories
Shop Now

AC Current Switches

Category Selection

  • Fixed Range AC Current Switches
  • Single-Range AC Current Switches
  • Multi-Range AC Current Switches
  • AC Current Switches with Two Trip Points
  • AC Current Switches with LED Display
  • Single-Range AC Current Switches with Fixed Time Delay
  • Multi-Range AC Current Switches with Adjustable Time Delay

AC current switches combine a current transformer, signal conditioner, and limit alarm into a single package for monitoring AC applications. They use fixed or adjustable setpoints to provide discrete outputs based on the input current level and offer the following advantages:

  • Easily detect jams and overloads on conveyors
  • More reliable than electromechanical pressure or flow switches
  • Faster response times than temperature sensors

For part listings and specifications, go to Shop Now

Fixed Range AC Current Switches

Fixed Range AC Current Switches

AcuAMP ACSN series fixed range current switches provide simple current flow status indication with no setup required.

  • Models with 100A or 250A input sensing ranges
  • Non-adjustable trip point, value dependent on model
  • N.O. solid-state switch for control circuits up to 240 VAC/VDC
  • Self-powered operation saves installation time and operating costs
  • Fixed-core or split-core models

Starting at
$42.00
(ACSN100-AE-F)

Single-Range AC Current Switches

Single-Range AC Current Switches

AcuAMP ACS150 series AC current switches offer an adjustable trip point, universal solid-state outputs, and accurate indication of overcurrent conditions across a broad range of applications.

  • Up to 150A sensing range
  • Field-adjustable trip point range from 1 to 150 amps, with 4- or 15-turn potentiometer, depending on model
  • N.O. or N.C. solid state output
  • Self-powered operation cuts installation time and operating costs
  • Status LED provides visual indication of setpoint trip and contact action
  • Fixed-core or split-core models

Starting at
$86.00
(ACS150-AE-F)

Multi-Range AC Current Switches

Multi-Range AC Current Switches

AcuAMP ACS200 series solid-state current switches operate when the current level through the sensing aperture exceeds the adjustable setpoint. Internal circuits are powered by induction from the line being monitored.

  • Choice of three jumper-selectable input ranges up to 250A
  • N.O. or N.C. universal outputs: 1A @ 240VAC or 0.15A @ 30VDC
  • Field-adjustable setpoints with 4- or 15-turn potentiometer, depending on model
  • Fixed-core or split-core models
  • Self-powered operation cuts installation time and operating costs
  • Status LED provides visual indication of setpoint trip and contact action

Starting at
$93.00
(ACS200-AA-F)

AC Current Switches with Two Trip Points

AC Current Switches with Two Trip Points

AcuAMP ACS035/ACS400 series current switches feature two separate, field-adjustable setpoints for overcurrent and undercurrent monitoring in a single device. With SPDT relay outputs, the sensors provide a control output and a status output for remote monitoring systems.

  • Up to 400A input measuring range
  • Two independent SPDT relay outputs
  • Two 3/4-turn potentiometers for independent setpoint adjustments
  • Simple potentiometer adjustment: point the arrow at the current value
  • 24 VAC/VDC operating voltage
  • Fixed core case
  • Sensing window provides ample space for bus bar, single or multiple conductors

Starting at
$237.00
(ACS035-2C-24-F)

AC Current Switches with LED Display

AC Current Switches with LED Display

ACS050/ACS200 series current switches feature easy and precise setpoint adjustment via a single-turn potentiometer and a three-digit LED display.

  • Up to 200A input measuring range
  • Solid-state switch output, normally open, 1A @ 240VAC maximum
  • Single-turn potentiometer adjustment with setpoint displayed on sensor
  • 24 VAC/VDC operating voltage
  • Fixed core case

Starting at
$124.00
(ACS050-AA-24-FD)

Single-Range AC Current Switches with Fixed Time Delay

Single-Range AC Current Switches with Fixed Time Delay

ACSL series self-powered, single-range current switches feature easy setpoint adjustment via a 3/4-turn potentiometer and an integrated time delay function.

  • 0 to 150 A input measuring range
  • Two-second delay allows the output to ignore motor inrush current
  • Status LED provides visual indication of setpoint trip and contact action
  • Output is magnetically isolated from the input for safety
  • Fixed-core or split-core model types

Starting at
$94.00
(ACSL010-AE-F)

Multi-Range AC Current Switches with Adjustable Time Delay

Multi-Range AC Current Switches with Adjustable Time Delay

ACSX series high-performance current switches include an adjustable 0-15 second start-up delay timer to eliminate nuisance alarms due to inrush or temporary over-current conditions.

  • Up to 200A input measuring range
  • Jumper-selectable current input ranges
  • N.O. or N.C. AC/DC outputs with contact ratings up to 1.0A @ 240VAC on select models
  • Time delay feature eliminates need for a time delay relay
  • 15-turn potentiometer setpoint adjustment on fixed-core models
  • 4-turn potentiometer setpoint adjustment on split-core models
  • Self-powered operation cuts installation time and operating costs
  • Status LED provides visual indication of setpoint trip and contact action

Starting at
$109.00
(ACSX200-AE-F)


Shop Now