Cookies are not enabled on your browser.
Accessories for safety controllers include expansion connectors for adding modules to a master module, programming cables, pluggable terminal blocks, and memory modules.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Accessories for safety controllers deliver everything you need for a seamless setup—expansion connectors for adding modules, programming cables, pluggable terminal blocks, memory modules, and the intuitive programming software that brings it all together.
For part listing and specifications, go to Shop Now
New!
SafePLC2 is a FREE configuration and monitoring software that is a modern and intuitive development environment. It uses preconfigured elements to simplify program creation and facilitate subsequent validation via offline simulation.
PSC1-A-90-PROG-CABLE 6 ft programming cable for connecting the Schmersal PSC1 series safety controllers to the SafePLC2 software.
PSC1-A-88-CON-SET terminal block, package of 8 for Schmersal PSC1 safety controller.
MOSAIC-MSC-C Connector
MSC-C Safety Communication Connector with terminal end caps (MSCPC). Permits communication between various system units. Required to connect any additional cards to the expandable MOSAIC master modules.
MOSAIC-MCM and MOSAIC-MCMB Memory cards
Proprietary removable memory cards can be used to save MOSAIC configuration data for subsequent transfer to a new device without using a PC. MOSAIC-MCM memory card is for use with MOSAIC-M1 and M1 S master modules. The MOSAIC-MCMB memory card is used with the MOSAIC-M1 S-USBC master module.
MOSAIC-CSU Cable
The CSU cable is an interconnection cable used to connect select master modules to a PC for programming with the MSD configuration software.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings