Cookies are not enabled on your browser.
The ZIPLink wiring solution has several specialized modules including communication adapters, feedthrough, and distribution modules as well as relay and transorb modules. ZIPLink communication cables are also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.











In addition to standard feedthrough and fused PLC I/O connection modules, the ZIPLink wiring solution also offers specialty modules including those with relay outputs and communication capabilities.
For part listing and specifications, go to Shop Now
Single and four-socket 24 VDC stand-alone relay modules use plug-in relays for switching high current (10A) loads. Relays are included with the ZIPLink modules.
Starting at
(ZL-RLS1-24)
ZIPLink transorb diode modules are 8-channel devices used to suppress counterelectromotive force (CEMF) generated by switching inductive loads, which can cause unexpected PLC system shutdowns.
Starting at
(ZL-TSD8-24)
The ZIPLink RJ12 and RJ45 feedthrough modules provide convenient break-out of wiring to terminal blocks.
Starting at
(ZL-RTB-RJ12)
AC-powered stand-alone relay modules provide isolation, switch high current (10A) loads, and are offered in single or 4-socket modules. Relays are included with the modules.
Starting at
(ZL-RLS1-120)
Available in 9-pin, 15-pin or 25-pin versions; these ZIPLink connector modules provide a fast, convenient method of transitioning between DSub connectors and field wiring through the use of screw terminals.
Starting at
(ZL-RTB-DB09)
These ZIPLink communication adapters provide fast and convenient screw terminal connections for D-sub ports on the DL06 PLC, D2-250-1, and D2-260 CPUs or any other compatible device. The ZL-CMA15L adapter offers transmit and receive LEDs, a jumper selectable network termination resistor, and circuit surge protection.
Starting at
(ZL-CMA15)
ZIPLink RJ12 multi-port distribution modules allow RS485 multi-drop connections, providing serial network communication links to several devices at once including AC drives and PLCs.
Starting at
(ZL-CDM-RJ12X4)
Replacement relays are offered with a 24 VDC coil or 120 VAC coil and are for use with the ZIPLink relay modules. (Sold in packages of 4).
Starting at
(ZL-RELAY-24X4)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings