Cookies are not enabled on your browser.
Industrialized open source controllers and shields provide accurate, reliable, easily-modified control of automated processes. The ProductivityOpen CPUs contain the processing, memory, and I/O interface while shields provide added functionality, including Ethernet communication.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The ProductivityOpen platform provides all the great features of a standard Arduino plus the added power and reliability of an industrial controller.
For part listing and specifications, go to Shop Now
P1AM industrial-grade CPUs are designed to reliably take open-source control into the industrial realm. Programmed using C++ (P1AM-100/200) or CircuitPython (P1AM-200), the P1AM CPUs interface with all Productivity1000 series I/O modules and most Arduino MKR form factor shields.
Starting at
(P1AM-100)
The P1AM-ETH is a housed Ethernet shield based on the Wiznet W5500 Ethernet Controller. It interfaces to the left side of P1AM CPUs.
Priced at
(P1AM-ETH)
The P1AM-GPIO is a housed shield that brings a subset of the MKR header pins to the front faceplate with an 18-point terminal block. These pins include basic overvoltage, undervoltage, and overcurrent protection. It connects to the left side of P1AM CPUs.
Priced at
(P1AM-GPIO)
A convenient start to a project which will use primarily Arduino MKR Zero shields:
Priced at
(P1AM-START1)
A convenient start to a project which will use primarily Productivity1000 input and output modules:
Priced at
(P1AM-START2)
The P1AM-PROTO is a kit of parts that includes everything needed to make customized shields in the MKR form factor.
Priced at
(P1AM-PROTO)
The P1AM-SERIAL is an industrial-rated serial communications shield that provides an interface with serial networks/devices. It is housed in an Arduino MKR form factor and connects to the left side of P1AM CPUs.
Priced at
(P1AM-SERIAL)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings