Cookies are not enabled on your browser.
Process valves are 2-way or 3-way valves that use an electrical actuator to control fluid flow in a pipe. Available in a range of port sizes and coil voltages, these valves handle media such as air, inert gases, water, coolant, and light oil. Body materials include nylon, brass, or stainless steel.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Process valves use an electrical actuator to move the valve from one position to another. They are typically 2-way or 3-way valves that control fluid flow through a pipe or other process. These valves are available in a variety of operator styles and application ratings.
For part listing and specifications, go to Shop Now
GC Valves general-purpose process valves are an excellent choice for a wide variety of applications. Most valves work with air, inert gas, water, coolant or light oil.
Starting at
(SC911YH02VEAA5)
The National Sanitation Foundation (NSF) certifies that food equipment is hygienically designed and built in accordance with U.S. Food and Drug Administration (FDA) health standards. NSF potable water solenoid valves from GC Valves meet these exacting requirements.
Starting at
(NS301YH02C3BC9)
NITRA DVD series valves are 2-way, 2-position, normally closed valves for the control of air, oil, water, inert gas, or other liquid media that is compatible with valve materials.
The all-brass body style with brass operator offers zero minimum pressure differential while still boasting a full flow 1/2" orifice. The encapsulated coil construction provides a high degree of environmental protection (NEMA Type 4).
The composite body style with brass operator features a power-saving solenoid pilot miniaturized to fit in tight places, with fully encapsulated coils. Typical applications include control of inert fluids and gases, condensate drainage, hot water plumbing, and sprinkler systems.
Starting at
(DVD-2BC2A-24D)
NITRA DVP series valves are 2-way and 3-way normally closed solenoid valves that feature a reliable solenoid operator and a body construction makes these valves compatible with air, oil, inert gas, water, and caustics (verify chemical compatibility).
Starting at
(DVP-2BC1C-24D)
Spartan potable water solenoid valves provide cost-effective solutions for drinking water applications. Constructed of quality non-contaminant materials, these low-cost valves provide reliable flow control, with select valves featuring the highest flow for overall size in their class. Spartan Scientific potable water valves offer these features at a great price:
Starting at
(3827-670-AA87B-A)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings