Cookies are not enabled on your browser.
Power meters measure all the standard power parameters plus metering and harmonics. The easy-to-configure meters are available in panel or DIN rail mount styles, with backlit LCD display, an RS-485 communication option, and operating voltages up to 277VAC or 250VDC.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Power meters measure numerous power variables and can identify common power problems, preventing electrical incidents or even production downtime that can cause significant financial losses or material waste. The measurement system is a key factor in identifying malfunctions within the installation, which can lead to improved energy efficiency. They are easy to install and come with software tools to quickly create, edit, and save configurations.
Power meters can measure a variety of parameters, including voltage (L-L and L-N), current (L-L and L-N), active (W) power, reactive (VAr) power, apparent (VA) power, power factor, and more. The easy-to-configure meters are available in panel or DIN rail mount styles, with backlit LCD display, an RS-485 communication option, and operating voltages up to 277 VAC or 250 VDC.
For part listing and specifications, go to Shop Now
The DIRIS A10 is a modular DIN-rail-mountable multifunction meter for measuring electrical values in low-voltage networks. It allows all electrical parameters to be displayed and utilized for communication and/or output functions.
Starting at
(4825U010)
The DIRIS A20 is a panel-mounted unit that allows viewable access to measurements required for successfully carrying out energy efficiency projects and ensuring the electrical distribution system is monitored.
Starting at
(4825U200)
The Trumeter ADM100 series power meter features an easy-to-read, 3-inch, 3 color selectable display that clearly indicates electrical circuit performance. The power meter displays critical parameters, provides a user-programmable scale and custom alarm messages which will immediately alert operators when a parameter is out of range.
Starting at
(ADM100W-HPS)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings