Cookies are not enabled on your browser.
Standard graphical panel meters measure voltage, current, frequency, or temperature process variables, or directly monitor high voltage or current sources. Features include analog-style readouts, a programmable bar graph, a digital display, 4-character custom messaging, and digital/analog outputs.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Standard graphical panel meters provide a low-cost means of accurately measuring and displaying important power or process data using easy-to-read LCD displays. These meters feature customizable alarm messages and annunciators, digital and analog outputs to communicate with other components in a system, IP65 and NEMA type 4 and 12 protection ratings, and an industry leading three-year warranty.
For part listing and specifications, go to Shop Now
These panels are designed specifically for use with current transformers and can accurately measure current up to 10,000 amps.
Starting at
(ADM100C-LN)
Graphical multi-function meters are configurable to display voltage, current, or frequency.
Starting at
(ADM100-LN)
When used with an analog voltage or current input, these panels provide a scalable display from 0-10,000 units.
Starting at
(ADM100P-LN)
These panels provide a rate or cycle time graphical display from a discrete sensor input.
Starting at
(ADM100R-LN)
These panels provide a graphical temperature display for thermocouple inputs.
Starting at
(ADM100T-LN)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings