Cookies are not enabled on your browser.
Aluminum worm gearbox accessories include output shafts, output covers, torque arms, and output flanges.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.


Category Selection
Worm gearboxes (speed reducers) are mechanical power transmission components that utilize a worm pinion (or screw) that is coupled with a round toothed gear (or worm wheel). As a motor turns the worm pinion, its spirals will cause the worm wheel to turn and drive a load at a reduced ratio of the supplied motor speed. Worm gearboxes provide reliable speed reduction and increased torque with virtually no loss in horsepower.
These medium-duty aluminum worm gearboxes with IEC input faces are cost-effective options, where a heavy-duty gearbox isn't required. Designed specifically to mate with IEC frame motors with B5 and B14 input faces.
For part listings and specifications, go to Shop Now
New!
Aluminum worm gearboxes with IEC input faces are low-cost and lightweight with hollow-shaft outputs that extend all the way through from one side to the other. They feature a hardened worm shaft for increased durability and are ideal for medium-duty applications that have a less frequent run rate or can justify a shorter service life.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings