Cookies are not enabled on your browser.
Open core control transformers are a practical low-cost option for high-inrush applications, such as contactors or solenoid valves, that require reliable output voltage stability. This inrush current caused by these inductive loads has no adverse effect on the transformer.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Control transformers offer a cost-effective means of stepping down voltage in order to power low-voltage control devices. Open core control transformers provide a ventilated solution with reliable output voltage stability for high inrush applications. Select models comply with safety standards for SELV (Safety Extra Low Voltage) circuits. Typical loads for open core and coil transformers include lighting, HVAC circuits, signal and alarm systems, motor control circuits, machine tools, and circuit isolation.
For part listing and specifications, go to Shop Now
BLOCK CT series open core control transformers are ideal for a variety of general-purpose and industrial applications. Specifically engineered for isolation, lighting, or signal systems, the CT series provides a cost-effective solution and a rugged design to guarantee uninterrupted power delivery.
Starting at
(CT-005-060-24-0)
BLOCK USTE series open core control transformers offer a versatile solution for a large range of input voltages, allowing OEMs and system integrators to save time and reduce costs by standardizing on a single model. They provide thirteen configurable inputs from 208 to 600 VAC. In addition, the 12/24 VAC models comply with safety standards to ensure a safe power supply for SELV (Safety Extra Low Voltage) circuits.
Starting at
(USTE40/2X12)
HPS (Hammond Power Solutions) Spartan open core control transformers offer an efficient and economical solution, ideally suited for general-purpose, industrial, and light-duty load applications where lower inrush and less demanding environmental protections are required.
Starting at
(SP50MQMJ)
Murrelektronik open core control transformers provide a flexible solution for adapting a wide range of input voltages. Their universal input provides eleven different voltage options from 208 to 550 VAC that are easily configurable using simple quick-connect jumpers. These versatile transformers offer time and cost savings by allowing OEMs and system integrators to standardize on a single model for a variety of applications.
Starting at
(86143)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings