Filter Results Clear All
You've selected:
> Power Products (Electrical) > Mechanical Connectors > Neutral Bars
  •   Shop  
  •   Overview  
Neutral Bars
Neutral Bars

Neutral bars are designed for easy installation and connection of conductors used in neutral and grounding applications. These bars are available in various opening/circuit choices, in an aluminum alloy (for aluminum/copper conductors), or in copper construction (for copper conductors).

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Compression Lugs
Compression Lugs
Newest Additions!
Mechanical Lugs
Mechanical Lugs
Newest Additions!
Neutral Bars
Neutral Bars
Newest Additions!
Compression Lug Tools
Compression Lug Tools
Newest Additions!
Shop Now

Neutral Bars

NA series aluminum neutral bar

NC series copper neutral bar

Neutral bars are simple wire termination devices that provide for an easy solution for terminating multiple neutral wires together or multiple grounding wires together. Made from tin-plated aluminum or copper, these bars allow up to 20 circuit connections (depending on model) on a single bar. 

  • NA (aluminum) series is constructed with a heavy-duty aluminum alloy extrusion and can be used with copper or aluminum conductors
  • NC (copper) series is constructed with a high-strength copper and can only be used with copper conductors
  • Tin-plated mild steel screws ensure minimum contact resistance and corrosion protection

Starting at

(NA-401-1)
For part listing and specifications, go to Shop Now


Shop Now