Filter Results Clear All
You've selected:
> Power Products (Electrical) > Mechanical Connectors > Mechanical Lugs
  •   Shop  
  •   Overview  
Mechanical Lugs
Mechanical Lugs

Mechanical lugs provide reliable electrical connections for aluminum and/or copper conductors and are available in various opening configurations, panelboard style, or as copper tongue lugs for copper conductors only.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Compression Lugs
Compression Lugs
Newest Additions!
Mechanical Lugs
Mechanical Lugs
Newest Additions!
Neutral Bars
Neutral Bars
Newest Additions!
Compression Lug Tools
Compression Lug Tools
Newest Additions!
Shop Now

Mechanical Lugs

Compression Lugs
Aluminum Dual Rated Lug (LA-6-1)

Aluminum Dual Rated Lug (LA-6-1)

Aluminum Dual Rated Panelboard Lugs

Aluminum Dual Rated Panelboard Lug (PB2-350S-1)

Copper Tongue Lug (SLU-35-1)

Copper Tongue Lug (SLU-35-1)

Mechanical lugs provide a secure and easy way to connect electrical conductors to the devices they power/control. These lugs are extremely durable, come in a wide range of sizes with one to four openings, and unlike compression lugs which are crimped on permanently, utilize a setscrew to secure the conductor. 

Aluminum Dual Rated Lugs

Heavy-duty high-strength aluminum connectors provide reliable electrical connections for aluminum or copper conductors.

  • Available with 1 or 2 openings
  • Quick and easy conductor installations
  • Low-resistance high-strength connections
  • Electro-tin plated to ensure minimum contact resistance and corrosion protection
  • 600V rated for 90°C applications
  • Available in various dimension sizes to fit your application

Aluminum Dual Rated Panelboard Lugs

Panelboard lugs are ideal for applications with numerous electrical connections. Their stackable design allows for utmost space savings while maintaining a low-resistance, high-strength connection.

  • Available with 1, 2, 3, or 4 openings
  • Use with copper or aluminum conductors
  • Quick and easy conductor installations
  • Heavy-duty aluminum alloy extrusion construction
  • Electro-tin plated to ensure minimum contact resistance and corrosion protection
  • 600V rated for 90°C applications

Copper Tongue Lugs

Copper tongue lugs are designed for quick, easy, and long-lasting installation of copper conductors in a wide variety of applications.

  • Available as an offset tongue lug or a straight tongue lug
  • Electrolytic copper construction provides maximum conductivity and strength
  • Straight tongue type is typically used in power and grounding applications
  • Offset tongue type allows comfortable installation on a wide range of cable to equipment pads or bars 
  • Use with copper conductors only
  • Plated steel set screws resist corrosion

Starting at

(LA-6-1)
For part listing and specifications, go to Shop Now


Shop Now