Filter Results Clear All
You've selected:
> Power Products (Electrical) > DC-to-DC Converters > Encapsulated Chassis Mount
  •   Shop  
  •   Overview  
Encapsulated Chassis Mount
Encapsulated Chassis Mount DC-To-DC Converters

RHINO encapsulated DC-to-DC converters provide maximum environmental protection for reliable DC power. Offering features such as remote on/off control and overload protection, these units accept a variety of DC inputs and convert them to the required voltage levels with up to 150W of output power.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
DIN Rail Mount
DIN Rail Mount
Encapsulated Chassis Mount
Encapsulated Chassis Mount
DC-to-DC Converters Accessories
DC-to-DC Converters Accessories
Shop Now

Encapsulated Chassis Mount DC-to-DC Converters

Category Selection

  • RHINO PSE Series
  • RHINO PRO PSRP Series

RHINO encapsulated DC-to-DC converters offer a compact, reliable power source for industrial process controls, factory automation, and equipment in harsh environments. With tightly regulated and highly accurate output voltage, these DC-DC converters provide a reliable power source for sensitive loads where AC power is not accessible.

For part listings and specifications, go to Shop Now

RHINO PSE Series

RHINO PSE Series

Low-cost RHINO PSE Series DC-to-DC converters offer ultra-wide input voltage ranges that allow these models to operate from all popular DC supply voltage systems.

  • Fully encapsulated low profile plastic case
  • Reverse polarity, overload, and short circuit protection
  • Models with input voltage ranges of 9.5-36 VDC or 18-75 VDC
  • 40W or 60W output models at 5.1, 12, 24, or 48 VDC ratings
  • No minimum load required
  • Remote On/Off
  • "DC ON" LED indicator
  • 3-year warranty

Starting at
$99.00
(PSE05-DC12-40)

RHINO PRO PSRP Series

RHINO PRO PSRP Series

RHINO PRO industrial DC-to-DC converters feature robust protection ratings, such as high EMC immunity, shock and vibration resistance, and thermal shock resistance. They provide constant current output at 100% load and are ideal for battery charging applications.

  • Models with input voltage ranges of 9-36 VDC or 18-75 VDC
  • 150W output at 12, 15, 24, or 48 VDC ratings
  • Fully encapsulated aluminum housing
  • Undervoltage lock-out, overtemperature and reverse input protection
  • Easy chassis and wall mounting
  • IP55 protection rating
  • 3-year warranty

Starting at
$231.00
(PSRP-12-DC24-150)


Shop Now