Filter Results Clear All
You've selected:
> Power Products (Electrical) > DC-to-DC Converters > DIN Rail Mount
  •   Shop  
  •   Overview  
DIN Rail Mount
DIN Rail Mount DC-to-DC Converters

RHINO and WAGO DIN-rail mount DC-to-DC converters accept a wide range of DC source inputs and convert them to the required voltage levels; a PNP/NPN converter is also available. Slim-case models are perfect for space limited applications; an isolated converter helps eliminate ground loops.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
DIN Rail Mount
DIN Rail Mount
Encapsulated Chassis Mount
Encapsulated Chassis Mount
DC-to-DC Converters Accessories
DC-to-DC Converters Accessories
Shop Now

DIN Rail Mount DC to DC Converters

Category Selection

  • RHINO PSP Series
  • RHINO FA-DCDC-1 with Multiple Outputs
  • WAGO DC-to-DC Converters
  • WAGO PNP/NPN Converter

DC to DC converters offer a compact, reliable power source for industrial process controls, factory automation, and equipment in harsh environments.

For part listings and specifications, go to Shop Now

Rhino DC Power Converters

RHINO PSP Series

RHINO PSP series DC-to-DC converters feature a wide input range to support all popular DC voltage systems. These converters have tightly regulated outputs that provide reliable power to sensitive loads in the most rigorous industrial environments.

  • 5, 12 and 24 VDC adjustable outputs
  • 9.5 to 18 VDC and 18 to 75 VDC input ranges
  • Overload and short circuit protection
  • Low ripple and noise
  • I/O-isolation 1500 VDC
  • Compact, slim plastic case
  • 3-year warranty

Starting at
$115.00
(PSP24-DC24-1)

Rhino DC to DC Power Converters

RHINO FA-DCDC-1 with Multiple Outputs

The RHINO FA-DCDC-1 is a DC-to-DC converter used to eliminate ground loops and address isolation issues when interfacing to PLC analog I/O modules.

  • 12 to 24 VDC input voltage range
  • Four +/-10 VDC and +/-5 VDC outputs rated at 125 mA with 1.0% regulation
  • I/O-isolation 1500 VDC
  • Overload and short-circuit protection
  • Low ripple and noise
  • Compact, slim plastic case
  • 3-year warranty

Priced at
$116.00
(FA-DCDC-1)

WAGO DC-to-DC Converters

WAGO DC-to-DC Converters

Optimize cabinet space with these compact, terminal-block style DC-to-DC converters.

  • 10 to 30 VDC input voltage range
  • 5, 10, and 12 VDC adjustable outputs at 0.5 A
  • Overload and short circuit protection
  • Low ripple and noise
  • I/O-isolation 1500 VDC
  • Compact, slim plastic case
  • 2-year warranty

Starting at
$75.00
(859-801)

WAGO PNP/NPN Converter

WAGO PNP/NPN Converter

Easily convert a signal from PNP to NPN or vice-versa by moving a couple of wires and changing the internal jumper on these terminal-block style signal converters.

Priced at
$52.00
(2000-5420-1399-0987)


Shop Now