Filter Results Clear All
You've selected:
> Pneumatic Components > Pneumatic Air Prepar... > Air Prep Accessories
  •   Shop  
  •   Overview  
  •    In Depth   
Air Prep Accessories
Air Prep Accessories for Pneumatic Components

Air prep accessories include mounting brackets, filter elements, port adapters, drains, regulator springs, solenoid coils, and connection hardware to help complete your air preparation project.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Combination Air Prep Units
Combination Air Prep Units
Filter / Regulators
Filter / Regulators
Air Filters
Air Filters
Air Regulators
Air Regulators
Air Lubricators
Air Lubricators
Control Valves
Control Valves
Air Prep Pressure Switches
Air Prep Pressure Switches
Air Prep Distribution Blocks
Air Prep Distribution Blocks
Pressure Gauges
Pressure Gauges
Precision Regulators
Precision Regulators
Precision Filter / Regulators
Precision Filter / Regulators
Air Prep Accessories
Air Prep Accessories
Shop Now

Pneumatic Air Preparation (FRL- Filters, Regulators, Lubricators)

For industrial pneumatic systems, air preparation (often called "air prep") is a fundamental and often an underappreciated necessity. Clean air at the proper pressure is needed for reliable system operation, and for reducing maintenance costs and downtime.

Pneumatic air filters, regulators, lubricators, soft start/dump valves, air relief valves, and more are available to meet a broad range of pneumatic air supply filtration, air regulation, and compressed air lubrication applications. The modular design of these products allows stand-alone applications and also enables easy field assembly for combining compatible air prep components. Convenient combination units are also available.

For part listing and specifications, go to Shop Now

Learn More

Combination Air Prep Units

Combination air prep units offer multiple functions in a single easy-to-install device, typically including a filter regulator, shutoff, pressure gauge, and lubricator.

  • Modular, pre-assembled air prep units for easy installation
  • NITRA all-in-one Total Air Prep (TAP) units are multi-functional filter-regulator assemblies with a small footprint; electric model includes a soft start/shut-off valve

Starting at

(5U11F20L101)

LEARN MORE
Learn More

Filter / Regulators

Combination pneumatic particulate filters and adjustable pressure regulators offer pneumatic air line filtering and regulation in a single unit.

  • 1/8" to 1" NPT female port sizes
  • Adjustable pressure ranges

Starting at

(5U11B241)

LEARN MORE
Learn More

Air Filters

Particulate and moisture separation air filters are used for cleaning incoming compressed air sources. Coalescing filters can remove water and oil mist.

  • 1/8" to 1" FNPT port sizes (depending on style)
  • Manual, semi-automatic, and automatic drain styles

Starting at

(5U11F201)

LEARN MORE
Learn More

Air Regulators

Air pressure regulators ensure consistent pressure for reliable pneumatic device actuation, and are available in port sizes and adjustable pressure ranges to meet a broad range of applications.

  • 1/8" to 1" NPT female port sizes
  • Adjustable ranges of 7-130 psi, 7-60 psi, or 0-120 psi
  • Locking pressure adjustment knob
  • Integral pressure gauge included on select units, optional on others

Starting at

(5U11R141)

LEARN MORE
Learn More

Air Lubricators

Pneumatic air supply lubrication can increase speed, slow wear, and reduce leakage in and around operating components.

  • 1/8" to 1" NPT female port sizes
  • Adjustable lubrication rate
  • A variety of body sizes and bowl materials

Starting at

(5U11L101)

LEARN MORE
Learn More

Control Valves

Control valves are manually or solenoid operated valves used to shut off upstream pressure and relieve downstream pressure. Soft-start valves gradually increase air pressure downstream when energized, and quickly dump downstream pressure when de-energized.

  • 1/8" to 1" NPT female port sizes, depending on style
  • Modular design for easy field assembly with compatible pneumatic filters, regulators, and lubricators

Starting at

(5U11V101)

LEARN MORE
Learn More

Air Prep Pressure Switches

Air prep pressure switches fit into an air prep system and allow a control system to monitor whether the air pressure is above or below a certain pressure.

  • 1/4" to 1" NPT process connection
  • Complementary N.O. / N.C. contacts
  • 7.5 to 145 psi setpoint

Starting at

(5U11S101)

LEARN MORE
Learn More

Air Prep Distribution Blocks

Air prep distribution blocks can provide air takeoff from within any point of the air prep system if it is desired to bypass certain air prep components.

  • 1/8" to 1" NPT inlets
  • Up to 3 takeoff outlets sized from 1/8" to 1/2" NPT

Starting at

(5U10P100)

LEARN MORE
Learn More

Pressure Gauges

Pressure gauges easily fit into an air prep regulator that does not include a built-in gauge. These gauges allow proper adjustment of regulator pressure.

  • Pressure readout ranges of 0-60 and 0-180 psi

Starting at

(88257F8)

LEARN MORE
Learn More

Precision Regulators

Precision regulators provide accurate, consistent air pressure for sensitive instruments, and are ideal for industrial environments.

  • Flow options up to 200 SCFM
  • Sensitivity as low as 1/8" water

Starting at

(BR-321)

LEARN MORE
Learn More

Precision Filter / Regulators

Precision filter / regulators are ideal for systems that require clean, accurate instrument air in industrial environments.

  • Diecast aluminum alloy, irridite, baked epoxy finish body
  • Nitrile elastomer and nylon fabric diaphragm
  • Nitrile elastomer valve seat

Starting at

(BFR-3231)

LEARN MORE
Learn More

Air Prep Accessories

Air prep accessories provide components needed to complete an air prep assembly, including:

  • Mounting brackets
  • Filter elements
  • Port adapters
  • Drains
  • Regulator springs
  • Solenoid coils
  • Connection hardware
  • Miscellaneous replacement parts

Starting at

(AFE2-21)


Shop Now