Filter Results Clear All
You've selected:
> Pneumatic Components > Pneumatic Air Prepar... > Air Lubricators
  •   Shop  
  •   Overview  
  •    In Depth   
Air Lubricators
Pneumatic Air Lubricators

Pneumatic air supply lubrication can increase speed, slow wear and reduce leakage in operating components. Lubricators are typically required for air-operated hand tools. Pneumatic mist/fog type air lubricators are available in many port sizes and bowl materials, with lubrication rate adjustment.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Combination Air Prep Units
Combination Air Prep Units
Filter / Regulators
Filter / Regulators
Air Filters
Air Filters
Air Regulators
Air Regulators
Air Lubricators
Air Lubricators
Control Valves
Control Valves
Air Prep Pressure Switches
Air Prep Pressure Switches
Air Prep Distribution Blocks
Air Prep Distribution Blocks
Pressure Gauges
Pressure Gauges
Precision Regulators
Precision Regulators
Precision Filter / Regulators
Precision Filter / Regulators
Air Prep Accessories
Air Prep Accessories
Shop Now

Air Lubricators

Pneumatic air supply lubrication can increase speed, slow wear, and reduce leakage in and around operating components.

For part listing and specifications, go to Shop Now

Learn More

Norgren Excelon Plus 82 and 84 Series Lubricators

Norgren's Excelon Plus 82 and 84 series lubricators have a unique micro mist fog generator which creates very fine mist particles. These particles are suspended in the air line and can travel long distances to lubricate very complex air pathways. They allow very fine control, ensuring that systems are not over-lubricated (a common problem with intricate pneumatic circuits), and are perfect for small, rapidly moving applications.

  • Die-cast zinc or guarded polycarbonate bowl
  • 2 micron oil mist particles for fine control
  • 1/4", 3/8", 1/2", and 3/4" PTF (FNPT - female NPT threaded ports)



Starting at

(L82M-2AP-EDN)

Learn More

NITRA AL2 Series Air Lubricators

NITRA pneumatic AL2 series air lubricators are available with a wide selection of NPT female port sizes and lubrication rate adjustment. The modular design enables easy field assembly for combining with other NITRA air preparation components.

  • Integral sight gauge
  • Easy quarter-turn twist off feature
  • 1/8", 1/4", 3/8", 1/2", 3/4", and 1" NPT female port sizes
  • All-metal bowls (polycarbonate or nylon bowls with metal bowl guards available on certain sizes)
  • Adjustable lubrication rate
  • Mounting bracket provided for stand-alone applications
  • Pneumatic lubricators can be refilled with oil while pressurized

Starting at

(AL2-21)

Learn More

Metal Work Sytensi Air Lubricators

An exceptional value for any system, Metal Work Syntesi air lubricators provide oil to downstream devices that require lubrication such as air tools.

  • Adjustable metering knob
  • Works with compressed air or other inert gases
  • Transparent dome to view oil flow
  • Body size 1 or 2
  • Port sizes from 1/8" NPT to 1" NPT
  • Maximum input pressure 217 psi (188 psi for size 2)

Starting at

(5U11L101)


Shop Now