Cookies are not enabled on your browser.
Solid state contactors provide compact electrically-operated load control and are available in reversing and non-reversing, in capacities up to 50A. Solid state contactor advantages include no moving parts, instant ON switching, and a very long electrical life.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Solid state contactors provide load switching control with the advantage of no moving parts, which considerably extends service life and reduces maintenance costs. In addition, solid state components make switching incredibly fast and allow for a much smaller contactor. Since these contactors are UL/CUL rated as motor controllers, they can be used for motors, heaters, transformers, and more.
Advantages of Solid State Contactors
For part listing and specifications, go to Shop Now
Reversing solid state contactors seamlessly reverse AC motors with precision control and unmatched durability. These contactors provide silent, instant ON switching and a long, maintenance-free lifespan due to no moving parts, enhancing efficiency for demanding applications.
Non-reversing solid state contactors provide reliable load operation in applications requiring frequent switching in single- or three-phase power control; a direct-on-line (DOL) version for demanding 3-phase motor control is available.
Accessories for solid state contactors include an overload protection switch for use with Eltwin solid state contactors.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings