Alternating relays equalize the run time of two loads by changing the state of the output relay contacts each time an initiating control switch opens. These 120 VAC 10A-rated relays are available in SPDT or DPDT configurations; an onboard switch selects alternating or single-load operation. The 8-pin socket required for these relays can be panel or 35mm DIN rail mounted.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Alternating relays provide significant cost savings and vastly increase equipment life by equalizing the run time of two loads in standby and lead/lag applications such as pumps, compressors, air conditioning, or refrigeration systems.
Use the AR-TL series 10A relays for a duty/standby system arrangement:
Use the ARX-TL series 10A relays for a duty/assist (lead/lag) system arrangement:
Components starting at
$29.50
(AR-1C-120A-TL)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings