Cookies are not enabled on your browser.
IEC manual motor protectors integrate a local ON/OFF control, motor overload protection, disconnecting means, instant short-circuit trip, and phase-loss protection into one device. Models are available in capacities up to 100A.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.



Category Selection
Fuji Electric, IronHorse, Schneider Electric, and WEG Electric brand manual motor protectors offer a compact solution for motor control applications, providing motor protection, starter protection, phase failure protection, protection of circuits, and/or protection of group installations. The NEC requires four functions in order for a device to be considered a combination motor starter/protector:
For part listings and specifications, go to Shop Now
DUO series manual motor protectors provide optimal protection for motors by integrating the functions of a molded case circuit breaker and thermal overload relay into one compact unit. These motor protectors can be used for motor branch circuit protection without the need for any additional circuit protection device.
Starting at
$97.00
(BM3RHB-P16)
MPW series motor protectors combine motor starter, disconnect, and controller functions into a single, space-saving device, providing comprehensive overload and branch circuit protection.
Starting at
$64.00
(MPW40-3-U001)
HMMP series manual motor protectors offer wide ambient temperature compensation and protect against overloads, short circuits, and phase loss. A variety of accessories allows considerable flexibility in the overall system design.
Starting at
$52.00
(HMMP-32HR-0.16)
New!
Easy TeSys series IEC manual motor protectors are compact, easy to use, and cover the functions of disconnect, controller, thermal overload relay, and branch circuit protection in a single device. They are ideal for motor control and protection, resistive load switching, and isolation applications.
Starting at
$69.00
(GP2E01)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings