Cookies are not enabled on your browser.
The Protos X I/O configuration tool is a free download that configures the bus coupler to match the user's network and provides the Modbus address of each Protos X terminal. This software tool can be purchased on USB and a USB cable used for bus coupler configuration is also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Protos X "Xpansion" I/O Configuration Tool
(click to enlarge)
The Protos X "Xpansion" I/O System...
using Modbus RTU (RS-485) or Modbus TCP (Ethernet) communications protocols
Protos X I/O Configuration Tool
The quick, easy to use PX-CFGSW configuration utility helps setup the bus coupler to match the configuration of the network and identify the address of each Protos X terminal. The simple to read layout shows:
The PX-CFGSW tool can also be used to disable or set the Watchdog time, set the Modbus address offset based on controller requirements and reset the bus coupler as needed.
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings