Cookies are not enabled on your browser.
Protos X analog I/O terminals supply the values needed for precision control of a process such as level and pressure data. Analog signal ranges include 0-20 mA, 4-20 mA and 0-10 VDC. 12-bit resolution current, voltage, and 16-bit resolution temperature models with 2, 4, or 8 channels are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Protos X™ I/O Analog Terminals
Protos X “Xpansion” Field I/O
The Protos X "Xpansion"I/O System...
using serial Modbus RTU (RS-485) or Ethernet Modbus TCP or Ethernet/IP communications protocols
Protos X I/O Analog Terminals
18 analog I/O terminals are available.
The Protos X compact, modular field I/O system
Allows a user to install remote field I/O devices without having to invest in another controller. The unique slim design and low cost of the Protos X I/O makes it the most practical distributed I/O available today. The ultra-slender form factor makes it easy to install on or near machine or application components, saving time and excess field wiring and speeding up troubleshooting. The ultra-compact design makes it perfect for applications where a typical PLC or I/O solution simply would not fit.
Configure your Protos X Distributed I/O System
Choose system components and send the selected parts directly to your shopping cart
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings