Cookies are not enabled on your browser.
When a variable frequency drive decelerates an AC motor, especially one with a large inertial load attached, a braking resistor may be required to help dissipate the energy. Larger AC drives also require that dynamic braking units be used in conjunction with the appropriate braking resistors.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Braking resistors are used to increase the braking torque of the AC drive, for frequently repeated ON-OFF cycles of the AC drive, or for decelerating a load with large inertia. Braking resistors are compatible with various AC drives (check specifications for selection).
Larger AC drives also require that dynamic braking units be used in conjunction with the appropriate braking resistors. Braking units are available for certain DURApulse drives.
Starting at
(GS-20P5-BR)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings