Filter Results Clear All
You've selected:
> Circuit Protection / Fuses / Disconnects > Fuses > General Purpose - Class M (Midget) Fuses
  •   Shop  
  •   Overview  
General Purpose - Class M (Midget) Fuses
Class M (Midget) Fuses

Midget Class M fuses are useful for supplemental fast-acting protection of control circuits, electronic equipment, street lighting and HID lighting. In ratings up to 50A, Edison M series compact fuses offer a high interrupt rating design that responds quickly to overloads and short-circuit current.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Current Limiting Class CC Fuses
Current Limiting Class CC Fuses
Current Limiting Class J Fuses
Current Limiting Class J Fuses
Current Limiting High-Speed Class J Drive Fuses
Current Limiting High-Speed Class J Drive Fuses
Current Limiting Class RK5 Fuses
Current Limiting Class RK5 Fuses
Current Limiting Class RK1 Fuses
Current Limiting Class RK1 Fuses
Current Limiting Fast-Acting Class L Fuses
Current Limiting Fast-Acting Class L Fuses
Current Limiting Class T Fuses
Current Limiting Class T Fuses
General Purpose - Class M (Midget) Fuses
General Purpose - Class M (Midget) Fuses
Small Dimension Electronic Glass Fuses
Small Dimension Electronic Glass Fuses
Small Dimension Electronic Ceramic Fuses
Small Dimension Electronic Ceramic Fuses
PLC Spare Fuses
PLC Spare Fuses
Blown Fuse Monitoring Relays
Blown Fuse Monitoring Relays
Shop Now

General Purpose Class M Midget

General Purpose Class M (Midget) Fuses

Edison Midget fuses are supplemental fuses for applications that requires high interrupt ratings and fast-acting response; not rated for current limiting applications.

  • MCL series ideal for control circuits, street lighting holders, HID lighting and electronic equipment that requires high interrupt ratings and fast-acting response; 0.5 to 50 A, 600VAC, fast-acting with 100kA interrupt rating
  • MOL series ideal as supplemental protection for non-inductive control and lighting circuits; 0.25 to 30 A, 250VAC, fast-acting with 100kA interrupt rating
  • MEQ series specifically designed for supplemental protection of transformers, solenoids, and other high-inrush circuits; 0.25 to 30 A, 500VAC, time-delay with 10kA interrupt rating
  • MEN series specifically designed for supplemental protection of small motors, transformers, solenoids, and other high-inrush power electronic circuits; 0.25 to 30 A, 250VAC, time-delay with 10kA interrupt rating
  • Note these fuses do not have rejection tips

Depending on current rating, these fuses meet the following agency approvals:

  • UL Listed to 248.14, File E162443
  • CSA Certified C22.2, Part 59.2, LR700489
  • CE Compliant

Starting at
$29.00
/10pk.
(MOL10)

For part listings and specifications, go to Shop Now


Shop Now