AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wiring Solutions
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Circuit Protection / Fuses / Disconnects > Fuses > Current Limiting Class RK1 Fuses
  •   Shop  
  •   Overview  
Current Limiting Class RK1 Fuses
Class RK1 Current Limiting Fuses

Class RK1 fuses offer superior current limitation, overload and cycling capabilities, for maximum protection of AC power distribution mains, feeders and branch circuits for motors, transformers, and heating / lighting. Edison dual-element time-delay LEN and LES series are available in ratings up to 600A.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Current Limiting Class CC Fuses
Current Limiting Class CC Fuses
Current Limiting Class J Fuses
Current Limiting Class J Fuses
Current Limiting High-Speed Class J Drive Fuses
Current Limiting High-Speed Class J Drive Fuses
Current Limiting Class RK5 Fuses
Current Limiting Class RK5 Fuses
Current Limiting Class RK1 Fuses
Current Limiting Class RK1 Fuses
Current Limiting Fast-Acting Class L Fuses
Current Limiting Fast-Acting Class L Fuses
Current Limiting Class T Fuses
Current Limiting Class T Fuses
General Purpose - Class M (Midget) Fuses
General Purpose - Class M (Midget) Fuses
Small Dimension Electronic Glass Fuses
Small Dimension Electronic Glass Fuses
Small Dimension Electronic Ceramic Fuses
Small Dimension Electronic Ceramic Fuses
PLC Spare Fuses
PLC Spare Fuses
Blown Fuse Monitoring Relays
Blown Fuse Monitoring Relays
Shop Now

Current Limiting Class RK1 Fuses

Class RK1 Fuses

LENRK/LESRK series fuses have up to 40% more current limitation and up to 350% more Amps-Squared-Second (I2t) limitation under fault conditions than EC series RK5 fuses, reducing the potential for damage. They also offer a better selection for electrical power system designers and superior short circuit protection for breakers having inadequate interrupting ratings. RK1 fuses are a practical, economical way to upgrade systems in many situations.

  • LENRK Series: 10 to 600 A, 250VAC, 200kA interrupt rating
  • LESRK Series: 5 to 600 A, 600VAC, 200kA interrupt rating
  • True dual-element spring-trigger construction allows sizing of 125% FLA for motor backup protection
  • Superior overload and cycling capabilities
  • EC series and LE series fuse lines are physically interchangeable (and electrically interchangeable per UL equipment listing conditions).

Suitable for:

  • AC power distribution system mains, feeders, and branch circuits
  • Protection of motors and motor branch circuits
  • Type 2 protection for IEC components
  • General-purpose applications including lighting, heating and other non-inductive loads

These fuses meet the following agency approvals:

  • UL Listed, Class RK1, Guide JDDZ, File E162363
  • CSA Certified HRCI-R per C22.2, No. 248.12

Starting at
$118.00
/10pk.
(LENRK15)

For part listings and specifications, go to Shop Now


Shop Now
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info