Cookies are not enabled on your browser.
Power cables provide reliable electrical connections requiring flexibility. These cables include large gauge MTW and DLO for wet/dry power connections; tray cable for limited mechanical stress applications; and SOOW flexible cord. Order cable cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Power cables provide reliable power to electrical devices, consisting of multiple jacketed conductors encased within an outer jacket or a single conductor classified as a cable by UL. Numerous voltage ratings, including 300V, 600V, and 2000V, and a variety of conductor sizes, are available. Cables from Direct Wire, Helukabel, and Southwire ensure high-quality, dependable installations, cut to length in one foot increments, with minimum footage dependent on part number.
For part listing and specifications, go to Shop Now
Type SOOW portable cord provides temporary power for portable machinery, tools, and lighting.
Starting at
/ ft. (10 ft. min.)
(H11160803-1)
Power machine tray cable from Southwire can be easily routed using raceways or cable trays and is ideal for both stationary and flexible applications that have limited mechanical stress and free movement without any tensile stress, loads, or forced movements. The UL Type TC-ER (Tray Cable Exposed Run) rating defines that this cable can be installed in a cable tray and between the tray and the utilization equipment or device without the need for metal conduit and/or armor, resulting in installation and maintenance savings.
Starting at
/ ft. (20 ft. min.)
(PMTC-18U-3BK-1)
DLO, RHH / RHW-2 heavy-duty flexible power cable from Southwire is 2kV rated for use in a variety of applications including industrial control panel power distribution and power feeds for variable frequency drives. This cable can also be used in non-traditional industrial applications such as drilling rigs, railroad/transit car wiring, and mining equipment.
Starting at
/ ft. (20 ft. min)
(DLO8BK-1)
Direct Wire's ALL-FLEX MTW / THHW heavy-duty flexible power cable is ideal for industrial applications such as control panel power distribution, power feeds for variable frequency drives (VFDs), servo systems and motor leads in non-drive related applications. Other non-traditional applications include marine board applications, uninterruptible power supplies (UPS), transformer wiring, battery chargers, and more.
Starting at
/ ft. (20 ft. min.)
(MTW8BK-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings