Vision lighting provides the proper amount of contrast, brightness, and uniformity to an imaging surface to provide a good image of the code or object. Lighting devices available include bar lights, ring lights, flat lights, flat dome lights, plus accessories.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Vision lighting components use high-quality LEDs to provide the needed contrast, brightness, and uniformity to an object's surface so that the vision system can obtain a clear image of the code or object. LEDs are available in many colors but the most popular colors are white or infrared. Infrared LEDs are invisible to the human eye and are ideal for applications where a bright light would interfere with surrounding operations.
For part listings and specifications, go to Shop Now
Bar lights consist of a linear package (bar) with a row of LEDs. Bar lights can be used for various lighting schemes such as bright field, dark field, and dome effects with the use of angle changers.
Ring lights are LEDs contained in a circular package. Ring lights can perform many functions such as a ring, dome light, and low-angle light.
Flat lights provide a solution for backlighting. Backlighting is used for applications such as quality control to detect presence/absence, edge defects, fill level, and silhouetting.
Flat dome lights provide a great illumination solution for machine applications in pick and place or logistics scenarios. The fixture of a flat dome light consists of a flat light with a hole in the center for the camera to look through.
Vision lighting accessories complete a vision lighting installation and include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings