To learn more: https://www.AutomationDirect.com/mini-circuit-breakers?utm_source=zVN8yjsSAsY&utm_medium=VideoTeamDescription
(VID-CP-0004)
Eaton FAZ-NA and FAZ-NA-L series current-limiting miniature circuit breakers offer optimum and efficient protection for feeder, branch and control circuits up to 63 amps. These DIN-rail mountable circuit breakers are available with B, C or D trip characteristics in accordance with UL 489. The new FAZ-NA-L series is rated at 240VAC, the existing FAZ-NA series is rated at 480Y/277VAC. The magnetic trip point of newly added B-curve units is 3 to 5 times the rated current and is typically used for resistive loads such as conductors or heaters. Designed for dual rated AC or DC applications, single-pole, two-pole and three-pole models are available. The current limiting design provides fast short circuit interruption that reduces damaging let-through energy. The FAZ-NA and FAZ-NA-L series miniature circuit breakers are UL, CSA and CE listed and have a 1-year warranty
Online Support Page: https://community.automationdirect.com/s/?utm_source=zVN8yjsSAsY&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. The Eaton FAZ-NA and FAZ-NA-L series current-limiting miniature circuit breakers offer optimum and efficient protection for feeder, branch and control circuits up to 63 amps. These DIN-rail mountable circuit breakers are available with B, C or D trip characteristics in accordance with UL 489. The new FAZ-NA-L series is rated at 240VAC, the existing FAZ-NA series is rated at 480 or 277VAC. The magnetic trip point of newly added B-curve units is 3 to 5 times the rated current and is typically used for resistive loads such as conductors or heaters. They are designed for dual rated AC or DC applications with, single-pole, two-pole and three-pole models available. The current limiting design provides fast short circuit interruption that reduces damaging let-through energy. Starting at $14.50, FAZ-NA and FAZ-NA-L series miniature circuit breakers are UL, CSA and CE listed and have a 1-year warranty. Learn more by visiting: www.automationdirect.com/mini-circuit-breakers Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings