https://www.AutomationDirect.com/sure-servo2?utm_source=zQo2dWBAC7I&utm_medium=VideoTeamDescription
(VID-SV-0084)
The SureServo 2 precision servo system from AutomationDirect has many high-end features at an incredible price point. The servo offers 24-bit encoder resolution, multi-axis integration, full closed-loop control, absolute encoder positioning, and even a precision gantry mode to tackle any application! With voltages from 110 to 460 and power from 100 watts all the way to 15 kilowatts SureServo2 has a solution to your precision motion needs!
Online Support Page: https://community.automationdirect.com/s/?utm_source=zQo2dWBAC7I&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect! AutomationDirect is pleased to offer advanced motion servos from our SureServo2 lineup! We offer single and 3-phase systems in 110 up to 460 volts from 100 watts, all the way up to 15kW! The SureServo system includes 24-bit encoder resolution with the option to use absolute position coordinates, full-closed-loop control with an auxiliary encoder input, and a precision gantry mode to allow two servo systems to drive the same gantry arm. The lineup also offers replacement parts, such as cooling fans and connectors, to allow on-site troubleshooting and repair of many issues without having to replace the drive! Finally, SureServo2 offers advanced motion capabilities for blended moves, e-camming, and much more! Regardless of your power input requirements, or precision motion application needs, the SureServo2 lineup from AutomationDirect has a solution for you! To see more about SureServo2 products, click here. To see more Monday Minute videos, click here. To subscribe to our YouTube channel, click here.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings