Visit www.AutomationDirect.com for products and prices. (VID-PW-0014)
Check out these space-saving power supplies from Rhino! Fully encapsulated in ultra-compact, low-profile housings, The RHINO PSE-S series power supplies are ideal for space-limited applications. These cost-effective power supplies offer a wide input voltage range, up to 89% efficiency, and are available in 5, 12, 15, and 24 VDC output voltage options with up to 4.1A/50W. The RHINO PSE-S series power supplies offer easy chassis or DIN rail mounting using an optional DIN rail mounting kit! Not only are they suitable for industrial use, but also household, and building technology applications. For more information about these new power supplies from Rhino and the rest of our power products lineup, visit us today at AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings