https://www.AutomationDirect.com/linear-potentiometers
(VID-SEN-0009)
GEFRAN linear potentiometers and accessories are now available from AutomationDirect. Linear potentiometers are used to detect position and linear direction movement. A sliding contact moves along a linear resistive element acting as a variable resistor. The proportional change in resistance indicates the position and provides a distance measurement signal. A signal conditioner can be used with the potentiometers to convert the signal to 0-10V or 4-20mA. Eight series of linear potentiometers are available. Configuration styles include slide housing, heavy duty cylinder with rod eyes, rodless slide, spring loaded with ball tip, 1/2inch diameter cylinder with flange, rod eye or bracket mounting, and 3/4inch cylinder with rod eye mounting. Stroke lengths vary from 10 to 1000mm depending on the series. These linear potentiometers are CE approved and have a 3-year warranty.
Monday Minute at AutomationDirect. AutomationDirect now offers a line of industrial linear potentiometers and accessories from the brand GEFRAN. Linear potentiometers are used to detect position and linear displacement. A sliding contact moves along a linear resistive element acting as a variable resistor. The proportional change in resistance indicates the position and provides a distance measurement signal. A signal conditioner can be used with the potentiometers to convert the signal to 0-10V or 4-20mA. These linear potentiometers are ideal for the following applications. There are eight series available in this new line of linear potentiometers. Configuration styles include the following: Stroke lengths vary from 10 to 1000mm depending on the series. Range measurements are from 1K ohms of resistance up to 10KO depending on model. Accessories include rod end joints, mounting brackets and DIN style electrical connectors. Starting at $146.00, Gefran linear potentiometers from AutomationDirect have the following agency approvals and have a 3-year warranty. Learn more by visiting: www.automationdirect.com/linear-potentiometers Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings