Visit www.AutomationDirect.com for products and prices. (VID-PS-0034)
AutomationDirect offers a variety of pressure sensors from several brands including these Endress+Hauser Ceraphant series digital pressure transmitters. They have a compact stainless steel body, a 4-digit LCD display, and IO-Link compatibility for easy setup, integration, and on-the-fly configuration changes. The PTP31B series offers dual 1/2 NPT male / 1/4 NPT female process connections and is available in measuring ranges up to 6000 psig. The PTP33B series is available in measuring ranges up to 600 psig, features a 1-1/2in sanitary tri-clamp process connection, and is 3-A certified for Food and Beverage applications. Both series have these outputs . To learn more about us and our products visit: automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings